This series offers 4kVDC/1sec isolation and internal filtering to reduce noise, making it ideal for both industrial and other sophisticated high end applications. The compact DIP24 non-conductive plastic package ensures high power density without compromising performance, operating with derating up to 110°C. Short circuit protection, undervoltage lockout, and remote on/off control is standard, and the converter is certified according to UL/IEC/EN62368-1.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REC5K-2405SRW/H4/A
Focus
New
| 5.0 | Isolated | 9.0 - 36.0 | 5 | DIP24 |
|
Attributes | REC5K-RW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 5.0 |
Isolation | Isolated |
Vin (V) | 9.0 - 36.0 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1000.0 |
Isolation (kV) | 4.0 |
Mounting Type | THT |
Package Style | DIP24 |
Length (mm) | 32.1 |
Width (mm) | 20.6 |
Height (mm) | 10.2 |
Certifications | CB, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 65.0 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REC5K-2405SRW/H4/A
Focus
New
| 5.0 | 5.0 | 9.0 - 36.0 | THT |
|
Title | Type | Date |
---|---|---|
REC5K-RW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
K-Series 5W DC/DC Now Includes DIP24 Package | Official Press Release | Oct 11, 2023 |